Product Number: 8020

Bus Bar Wire, #20 Sol TC

Bus Bar Wire, 20AWG (Solid) Tinned Copper, QQ-W-343G

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

bus bar

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 20 Solid TC - Tinned Copper

Overall Cable Diameter (Nominal)

0.032 in (0.81 mm)

Electricals

Nom. Conductor DCR
10.2 Ohm/1000ft

Bend Radius

Stationary Min. Installation Min.
0.13 in (3.3 mm) 0.13 in (3.3 mm)

Max. Pull Tension

12.4 lbs (5.62 kg)

Bulk Cable Weight

3 lbs/1000ft

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.444 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.444 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length UPC
8020 000100 None Reel 100 ft 612825194323
8020 0001000 None Reel 1,000 ft 612825194330