8053

Magnet Wire, #26 Sol BC, PUR/NYL Ins

...
Magnet Wire, 26AWG (Solid) Bare Copper, PUR/NYL Insulation, J-W-1177/9 MW 28-C
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

solderable magnet wire

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Conductors
26 Solid BC - Bare Copper 1

Conductor Count

1

Insulation
Material Nominal Diameter Nominal Wall Thickness
PUR/Nylon - Polyurethane + Nylon 0.0173 in 0.001 in
Outer Jacket
Max. Diameter
0.0173 mm
Construction and Dimensions

Min Increase in OD

0.001 in

Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
41 Ohm/1000ft
Current
Max. Recommended Current [A]
Single conductor in free air @ 30ºC: 0.36 A
Voltage
Breakdown Voltage
2300 V Minimum (at Room Temperature)
Temperature Range

Non-UL Temp Rating

130°C

Mechanical Characteristics

Approximate Length

645 ft

Turns Per Linear Inch

59

Turns Per Square Inch

3481

Bulk Cable Weight

0.78 lbs/1000ft

Min. Bend Radius/Minor Axis

0.07 in

Standards

Military Compliance

J-W-1177/9

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating

N/A

Plenum/Non-Plenum

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.380 Revision Date: 05-05-2023

Part Numbers
Item # Color Put-Up Type Length UPC
8053 None Reel 1 ft 612825194491