Product Number: 8075

Magnet Wire, #18 Sol BC, Polyester/Amide-imide Polymer Ins

Magnet Wire, 18AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

class 200 magnet wire

Conductor

AWG Stranding Material No. of Conductors
18 Solid BC - Bare Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
Polyester 0.0437 in 0.003 in

Outer Jacket

Max. Diameter
0.0437 mm

Min Increase in OD

0.003 in

Conductor DCR

Nominal Conductor DCR
6.4 Ohm/1000ft

Current

Max. Recommended Current [A]
Single conductor in free air @ 30ºC: 2.3 A

Voltage

Breakdown Voltage
5700 V Minimum (at Room Temperature)

Operating Temperature Range

200°C

Approximate Length

199 ft

Turns Per Linear Inch

23.2

Turns Per Square Inch

538

Bulk Cable Weight

5 lbs/1000ft

Minimum Minor Axis Bend Radius

0.18 in

Military Compliance

J-W-1177/14

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.381 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.381 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8075 None Reel 1 ft 612825194576