Product Number: 83008

Lead Wire, #20 Str SPC, TFE Ins, AWM 1213

High Temp Plastic Lead Wire, 20AWG (7x28) Silver Plated Copper, TFE Insulation, AWM 1213 105C TYPE E MIL-W-16878/4 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 20 7x28 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.01 in (0.25 mm) 0.058 in (1.5 mm)

Overall Cable Diameter (Nominal)

0.058 in (1.5 mm)

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
105°C

Bend Radius

Stationary Min. Installation Min.
0.24 in (6.1 mm) 0.24 in (6.1 mm)

Max. Pull Tension

12.6 lbs (5.72 kg)

Bulk Cable Weight

5.2 lbs/1000ft

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1213

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/4

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.459 Revision Date: 02-20-2026

Footnote

S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE), W - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 75'.

Update and Revision

Revision Number: 0.459 Revision Date: 02-20-2026

Footnote

S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE), W - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 75'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
83008 010100 Black Reel 100 ft 612825354093
83008 0101000 Black Reel 1,000 ft 612825354086 S W
83008 006100 Blue, Light Reel 100 ft 612825354024
83008 0061000 Blue, Light Reel 1,000 ft 612825354109 S W
83008 001100 Brown Reel 100 ft
83008 005100 Green, Dark Reel 100 ft 612825354079
83008 0051000 Green, Dark Reel 1,000 ft 612825354017 S W
83008 003100 Orange Reel 100 ft
83008 0031000 Orange Reel 1,000 ft S W
83008 002100 Red Reel 100 ft 612825353997
83008 0021000 Red Reel 1,000 ft 612825354208 S W
83008 009100 White Reel 100 ft 612825354192
83008 0091000 White Reel 1,000 ft 612825378389 S W
83008 004100 Yellow Reel 100 ft 612825354185
83008 0041000 Yellow Reel 1,000 ft S W