Product Number: 83047

Lead Wire, #24 Str SPC, TFE Ins, AWM 1371

High Temp Plastic Lead Wire, 24AWG (7x32) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE ET MIL-W-16878/6 250V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type ET) MIL-W-16878/6 applications

Conductor

AWG Stranding Material No. of Conductors
24 7x32 SC - Silvered Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PTFE - Polytetrafluoroethylene 0.036 in 0.006 in

Current

Max. Recommended Current [A]
Mil-Std-975M Table 3.16 (single wire): 3.3 A

Voltage

UL Voltage Rating
250 V RMS

Non-UL Temp Rating

200°C

UL Temperature Rating

105°C

Bulk Cable Weight

2.4 lbs/1000ft

Minimum Minor Axis Bend Radius

0.15 in

UL AWM Style Compliance

AWM 1371

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/6

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'., S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE)

Update and Revision

Revision Number: 0.361 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.361 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
83047 0101000 Black Reel 1,000 ft 612825353812
83047 0081000 Gray Reel 1,000 ft 612825399681
83047 0021000 Red Reel 1,000 ft
83047 0091000 White Reel 1,000 ft