Product Number: 83049

Lead Wire, #22 Str SPC, TFE Ins, AWM 1371

High Temp Plastic Lead Wire, 22AWG (7x30) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE ET MIL-W-16878/6 250V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type ET) MIL-W-16878/6 applications

Conductor

AWG Stranding Material No. of Conductors
22 7x30 SC - Silvered Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PTFE - Polytetrafluoroethylene 0.042 in 0.006 in

Current

Max. Recommended Current [A]
Mil-Std-975M Table 3.16 (single wire): 4.5 A

Voltage

UL Voltage Rating
250 V RMS

Non-UL Temp Rating

200°C

UL Temperature Rating

105°C

Bulk Cable Weight

3 lbs/1000ft

Minimum Minor Axis Bend Radius

0.17 in

UL AWM Style Compliance

AWM 1371

NEMA Compliance

HP3

Military Compliance

MIl-W-16878/6

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'., S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE)

Update and Revision

Revision Number: 0.363 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.363 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
83049 010100 Black Reel 100 ft
83049 0101000 Black Reel 1,000 ft 612825354925
83049 006100 Blue, Light Reel 100 ft
83049 0061000 Blue, Light Reel 1,000 ft
83049 0011000 Brown
83049 001100 Brown Reel 100 ft
83049 008100 Gray
83049 0081000 Gray Reel 1,000 ft 612825399698
83049 005100 Green, Dark
83049 003100 Orange Reel 100 ft
83049 0031000 Orange Reel 1,000 ft
83049 002100 Red Reel 100 ft
83049 0021000 Red Reel 1,000 ft 612825353836
83049 007100 Violet Reel 100 ft
83049 009100 White Reel 100 ft
83049 0091000 White Reel 1,000 ft 612825399704
83049 004100 Yellow Reel 100 ft
83049 0041000 Yellow Reel 1,000 ft