Product Number: 8525

Lead Wire, #24 Str TC, PVC Ins, TYPE MW MIL-W-76C-PVC

Low Temp Plastic Lead Wire, 24AWG (7x32) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications

Conductor

AWG Stranding Material No. of Conductors
24 7x32 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.058 in 0.017 in

Voltage

UL Voltage Rating
1000 V RMS

Non-UL Temp Rating

80°C

Bulk Cable Weight

3 lbs/1000ft

Min. Bend Radius/Minor Axis

0.24 in

Military Compliance

MIL-W-76C Type MWP

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., A - STOCKED STRIPE COLORS.

Update and Revision

Revision Number: 0.350 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.350 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8525 010100 Black Reel 100 ft 612825212652
8525 0101000 Black Reel 1,000 ft 612825212669
8525 0131000 Blue, Dark Reel 1,000 ft 612825212683
8525 006100 Blue, Light Reel 100 ft 612825212546
8525 0061000 Blue, Light Reel 1,000 ft 612825212553
8525 001100 Brown Reel 100 ft 612825212423
8525 0011000 Brown Reel 1,000 ft 612825212430
8525 0081000 Gray Reel 1,000 ft 612825212607
8525 005100 Green, Dark Reel 100 ft 612825212522
8525 0051000 Green, Dark Reel 1,000 ft 612825212539
8525 003100 Orange Reel 100 ft 612825212478
8525 0031000 Orange Reel 1,000 ft 612825212485
8525 002100 Red Reel 100 ft 612825212454
8525 0021000 Red Reel 1,000 ft 612825212461
8525 007100 Violet Reel 100 ft 612825212560
8525 0071000 Violet Reel 1,000 ft 612825212577
8525 009100 White Reel 100 ft 612825212621
8525 0091000 White Reel 1,000 ft 612825212638
8525 0141000 White, Black Stripe Reel 1,000 ft 612825212690
8525 0181000 White, Blue Stripe Reel 1,000 ft 612825212713
8525 0191000 White, Brown Stripe Reel 1,000 ft 612825212720
8525 0171000 White, Yellow Stripe Reel 1,000 ft 612825212706
8525 004100 Yellow Reel 100 ft 612825212492
8525 0041000 Yellow Reel 1,000 ft 612825212508