Product Number: 8527

Lead Wire, #12 Str TC, PVC Ins, TYPE MW MIL-W-76C-PVC

Low Temp Plastic Lead Wire, 12AWG (65x30) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 12 AWG 65x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.021 in (0.53 mm) 0.128 in (3.25 mm)

Overall Cable Diameter (Nominal)

0.128 in (3.25 mm)

Electricals

Nom. Conductor DCR Max. Current
4.32 Ohm/1000ft Single conductor in free air @ 30ºC: 9.0 A

Voltage

UL Voltage Rating
1000 V RMS

Temperature

UL Temperature Operating
80°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.28 in (32.5 mm) 1.28 in (32.5 mm)

Max. Pull Tension

64 lbs (29 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

Military Compliance

MIL-W-76C Type MWP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.457 Revision Date: 02-20-2026

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.457 Revision Date: 02-20-2026

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
8527 010100 Black Reel 100 ft 612825212867
8527 0101000 Black Reel 1,000 ft 612825212874 C P
8527 006100 Blue, Light Reel 100 ft 612825212812
8527 0061000 Blue, Light Reel 1,000 ft 612825212829 P
8527 0081000 Gray Reel 1,000 ft 612825212836 P
8527 005100 Green, Dark Reel 100 ft 612825212799
8527 0051000 Green, Dark Reel 1,000 ft 612825212805 P
8527 003100 Orange Reel 100 ft 612825212768
8527 0031000 Orange Reel 1,000 ft 612825212775 P
8527 002100 Red Reel 100 ft 612825212744
8527 0021000 Red Reel 1,000 ft 612825212751 P
8527 009100 White Reel 100 ft 612825212843
8527 0091000 White Reel 1,000 ft 612825212850 P
8527 0041000 Yellow Reel 1,000 ft 612825212782 P