Product Number: 8898

Lead Wire, #18 Str TC, EPDM Ins

Low Temp Rubber Lead Wire, 18AWG (65x36) Tinned Copper, EPDM Insulation, 10000V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

used as test probe lead for electrical and electronic measuring for test equipment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 65x36 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer 0.091 in (2.3 mm) 0.229 in (5.82 mm)

Overall Cable Diameter (Nominal)

0.229 in (5.82 mm)

Electricals

Nom. Conductor DCR Max. Current
2.25 Ohm/1000ft Single conductor in free air @ 30ºC: 62.0 A

Voltage

Voltage Rating Breakdown Voltage
10,000 V 29,000 V

Temperature

UL Temperature Operating
80°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
2.29 in (58.2 mm) 2.29 in (58.2 mm)

Max. Pull Tension

83 lbs (38 kg)

Bulk Cable Weight

31 lbs/1000ft

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

29000 V Breakdown

Update and Revision

Revision Number: 0.474 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.474 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
8898 010100 Black Reel 100 ft 612825217619
8898 010500 Black Reel 500 ft 612825217626 C
8898 002100 Red Reel 100 ft 612825217596
8898 002500 Red Reel 500 ft 612825217602 C