Lead Wire, #16 Str TC, PVC Ins, AWM 1007 AWM 1569
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
---|
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 16 AWG | 26x30 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.092 in (2.3 mm) |
Overall Cable Diameter (Nominal) |
0.092 in (2.3 mm) |
---|
Nom. Conductor DCR | Max. Current |
---|---|
4.44 Ohm/1000ft | Single conductor in free air @ 30ºC: 28.8 A |
UL Voltage Rating |
---|
300 V RMS |
UL Temperature | Operating |
---|---|
105°C | -25°C To +105°C |
Stationary Min. | Installation Min. |
---|---|
0.92 in (23 mm) | 0.92 in (23 mm) |
Max. Pull Tension |
35 lbs (16 kg) |
---|---|
Bulk Cable Weight |
12 lbs/1000ft |
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
VW-1 |
AWM Compliance |
AWM 1007, AWM 1569 |
CEC / C(UL) Compliance |
TRSR-64 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision |
Revision Number: 0.485 Revision Date: 01-20-2023 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9916 010100 | Black | Reel | 100 ft | 612825261988 | |
9916 0101000 | Black | Reel | 1,000 ft | 612825261995 | P |
9916 0105000 | Black | Reel | 5,000 ft | 612825262008 | P |
9916 013100 | Blue, Dark | Reel | 100 ft | 612825262015 | |
9916 0131000 | Blue, Dark | Reel | 1,000 ft | 612825262022 | P |
9916 001100 | Brown | Reel | 100 ft | 612825261797 | |
9916 0011000 | Brown | Reel | 1,000 ft | 612825261803 | P |
9916 0081000 | Gray | Reel | 1,000 ft | 612825261933 | P |
9916 005100 | Green, Dark | Reel | 100 ft | 612825261896 | |
9916 0051000 | Green, Dark | Reel | 1,000 ft | 612825261902 | P |
9916 0031000 | Orange | Reel | 1,000 ft | 612825261858 | P |
9916 002100 | Red | Reel | 100 ft | 612825261827 | |
9916 0021000 | Red | Reel | 1,000 ft | 612825261834 | P |
9916 0025000 | Red | Reel | 5,000 ft | 612825261841 | P |
9916 007100 | Violet | Reel | 100 ft | 612825261919 | |
9916 0071000 | Violet | Reel | 1,000 ft | 612825261926 | P |
9916 009100 | White | Reel | 100 ft | 612825261940 | |
9916 0091000 | White | Reel | 1,000 ft | 612825261957 | P |
9916 0095000 | White | Reel | 5,000 ft | 612825261964 | P |
9916 004100 | Yellow | Reel | 100 ft | 612825261865 | |
9916 0041000 | Yellow | Reel | 1,000 ft | 612825261872 | P |