Product Number: 9926

Lead Wire, #26 Str TC, PVC Ins, AWM 1007 AWM 1569

Low Temp Plastic Lead Wire, 26AWG (7x34) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 26 7x34 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.051 in (1.3 mm)

Overall Cable Diameter (Nominal)

0.051 in (1.3 mm)

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature
105°C

Bend Radius

Stationary Min. Installation Min.
0.21 in (5.3 mm) 0.21 in (5.3 mm)

Max. Pull Tension

3.5 lbs (1.6 kg)

Bulk Cable Weight

1.9 lbs/1000ft

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1007, AWM 1569

CEC / C(UL) Compliance

TRSR-64

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.461 Revision Date: 02-20-2026

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.461 Revision Date: 02-20-2026

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
9926 010100 Black Reel 100 ft 612825263784
9926 0101000 Black Reel 1,000 ft 612825263791 P
9926 0131000 Blue, Dark Reel 1,000 ft 612825349907 P
9926 0011000 Brown Reel 1,000 ft 612825263708 P
9926 0081000 Gray Reel 1,000 ft 612825263760 P
9926 0051000 Green, Dark Reel 1,000 ft 612825349891 P
9926 0031000 Orange Reel 1,000 ft 612825263739 P
9926 002100 Red Reel 100 ft 612825263715
9926 0021000 Red Reel 1,000 ft 612825263722 P
9926 0071000 Violet Reel 1,000 ft 612825263753 P
9926 0091000 White Reel 1,000 ft 612825263777 P
9926 0041000 Yellow Reel 1,000 ft 612825263746 P