Product Number: 9930

Lead Wire, #30 Str TC, PVC Ins, AWM 1007

Low Temp Plastic Lead Wire, 30AWG (7x38) Tinned Copper, PVC Insulation, AWM 1007 JQA-F 300V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

AWG Stranding Material No. of Conductors
30 7x38 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness Min. Average Wall Thickness
PVC - Polyvinyl Chloride 0.044 in 0.016 in 0.015 in

High Frequency (Nominal/Typical)

Nom. Insertion Loss
6.4 dB/100m

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

UL Temperature Rating

80°C

Bulk Cable Weight

1.2 lbs/1000ft

Minimum Minor Axis Bend Radius

0.18 in

UL Rating

300V RMS, 80°C

UL AWM Style Compliance

AWM 1007

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.383 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.383 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9930 010100 Black Reel 100 ft 612825264323
9930 0101000 Black Reel 1,000 ft 612825264330
9930 013100 Blue, Dark Reel 100 ft 612825264347
9930 0131000 Blue, Dark Reel 1,000 ft 612825264354
9930 0011000 Brown Reel 1,000 ft 612825264217
9930 008100 Gray Reel 100 ft 612825264293
9930 005100 Green, Dark Reel 100 ft 612825264262
9930 0051000 Green, Dark Reel 1,000 ft 612825264279
9930 003100 Orange Reel 100 ft 612825264248
9930 002100 Red Reel 100 ft 612825264224
9930 0021000 Red Reel 1,000 ft 612825264231
9930 007100 Violet Reel 100 ft 612825264286
9930 009100 White Reel 100 ft 612825264309
9930 0091000 White Reel 1,000 ft 612825264316
9930 0041000 Yellow Reel 1,000 ft 612825264255