Product Number: 9977

Lead Wire, #28 Sol TC, PVC Ins, AWM 1061

Low Temp Plastic Lead Wire, 28AWG (Solid) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, wire wrap applications

Conductor

AWG Stranding Material No. of Conductors
28 Solid TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.033 in 0.01 in

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

UL Temperature Rating

80°C

Bulk Cable Weight

0.9 lbs/1000ft

Minimum Minor Axis Bend Radius

0.14 in

UL Rating

300V RMS, 80°C

UL AWM Style Compliance

AWM 1061

CSA Rating

300V RMS, 80°C

CSA AWM Compliance

CSA AWM I A/B

CSA Type

AWM I, A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.367 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.367 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9977 010100 Black Reel 100 ft 612825265856
9977 0101000 Black Reel 1,000 ft 612825265863
9977 005100 Green, Dark Reel 100 ft 612825265771
9977 0051000 Green, Dark Reel 1,000 ft 612825265788
9977 002100 Red Reel 100 ft 612825265726
9977 0021000 Red Reel 1,000 ft 612825265733
9977 009100 White Reel 100 ft 612825265818
9977 0091000 White Reel 1,000 ft 612825265825
9977 0041000 Yellow Reel 1,000 ft 612825265757