Product Number: 9987

Lead Wire, #30 Str TC, PVC Ins, AWM 1061

Low Temp Plastic Lead Wire, 30AWG (7x38) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments

Conductor

AWG Stranding Material No. of Conductors
30 7x38 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.032 in 0.01 in

Stranding

Twists
6.9 twist/ft

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
6.9 Ohm/km
6.8 Ohm/1000ft

High Frequency (Nominal/Typical)

Nom. Insertion Loss
6.9 dB/100m
6.9 dB/100m
6.9 dB/100m

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

UL Temp Rating

80°C

Bulk Cable Weight

0.8 lbs/1000ft

Min. Bend Radius/Minor Axis

0.13 in

Dimensions

Width
6.85

UL Rating

300V RMS, 80°C

UL AWM Style Compliance

AWM 1061

CSA Rating

300V RMS, 80°C

CSA AWM Compliance

CSA AWM I A/B

CSA Type

AWM I, A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.380 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.380 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9987 010100 Black Reel 100 ft 612825267522
9987 0101000 Black Reel 1,000 ft 612825267539
9987 0021000 Red Reel 1,000 ft 612825267485
9987 0071000 Violet Reel 1,000 ft 612825267492
9987 009100 White Reel 100 ft 612825267508
9987 0091000 White Reel 1,000 ft 612825267515