Product Number: BE41138

Lead Wire, 0.4 mm BC, PVC Ins

0.4B PVC IEC 189/3 70C

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

IEC 189-3, VMD 70C rated 300/500V

Conductor

Stranding Material
Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.2 mm (0.0079 in) 0.82 mm (0.032 in)

Electricals

Max. Conductor DCR
144 Ohm/km

Environmental Suitability

Indoor

AWM Compliance

N/A

Military Compliance

N/A

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.156 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.156 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
BE41138.0310K Blue Reel 10,000 m 8719605024770
BE41138.0210K Gray Reel 10,000 m 8719605024763
BE41138.0110K Red Reel 10,000 m 8719605024756
BE41138.0010K Yellow Reel 10,000 m 8719605024749