BE41206

Lead Wire, 0.4mm² Str BC, PVC Ins, 70°C

...
14x0.2B PVC VMDS 70C
Get Product Alerts

Specifications
Product Overview

Suitable Applications

VMDS 70C

Physical Characteristics (Overall)
Conductor
Stranding Material Cross Section Construction n x D
Stranded BC - Bare Copper 0.4 mm² 14x0.20 mm

Conductor Count

1

Insulation
Type Material Nominal Diameter Diameter +/- Tolerance Min. Wall Thickness
Insulation PVC - Polyvinyl Chloride 1.85 mm 0.01 mm 0.35 mm
Electrical Characteristics
Conductor DCR
Element Max. Conductor DCR
Conductor(s) 45.5 Ohm/km
Temperature Range

Operating Temp Range (Flexible Install)

-25°C To +70°C

Standards

UL AWM Style Compliance

N/A

Military Compliance

N/A

Applicable Environmental and Other Programs

Environmental Space

Indoor

Flammability, LS0H, Toxicity Testing

UL voltage rating

N/A

History

Update and Revision

Revision Number: 0.144 Revision Date: 04-08-2022

Part Numbers
Item # Color Put-Up Type Length EAN
BE41206.004000 Black Reel 4,000 m 8719605025036
BE41206.084000 Blue Reel 4,000 m 8719605025098
BE41206.184000 Brown Reel 4,000 m 8719605025128
BE41206.074000 Gray Reel 4,000 m 8719605025081
BE41206.044000 Green Reel 4,000 m 8719605025050
BE41206.124000 Orange Reel 4,000 m 8719605025104
BE41206.174000 Red Reel 4,000 m 8719605025111
BE41206.064000 Violet Reel 4,000 m 8719605025074
BE41206.014000 White Reel 4,000 m 8719605025043
BE41206.054000 Yellow Reel 4,000 m 8719605025067