Product Number: BE41258

Lead Wire, 0.14mm² Str TC, PVC Ins, 70°C

18x0.1T PVC VMDS 70C

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

IEC 189-1, VDMS 70C

Conductor

Stranding Material
Stranded TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.3 mm (0.012 in) 1.1 mm (0.043 in)

Electricals

Max. Conductor DCR
136 Ohm/km

Environmental Suitability

Indoor

AWM Compliance

N/A

Military Compliance

N/A

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.159 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.159 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
BE41258.0013K Black Reel 12,600 m 8719605025357
BE41258.2513K Blue Reel 12,600 m 8719605025609
BE41258.0113K Blue, Black Ring Reel 12,600 m 8719605025364
BE41258.2013K Brown Reel 12,600 m 8719605025555
BE41258.0213K Brown, Black Ring Reel 12,600 m 8719605025371
BE41258.2413K Gray Reel 12,600 m 8719605025593
BE41258.2113K Green Reel 12,600 m 8719605025562
BE41258.0613K Green, Black Ring Reel 12,600 m 8719605025418
BE41258.0513K Green, Brown Ring Reel 12,600 m 8719605025401
BE41258.2213K Orange Reel 12,600 m 8719605025579
BE41258.2313K Red Reel 12,600 m 8719605025586
BE41258.0713K Red, Black Ring Reel 12,600 m 8719605025425
BE41258.1913K Violet Reel 12,600 m 8719605025548
BE41258.1713K White Reel 12,600 m 8719605025524
BE41258.1613K White, Black Ring Reel 12,600 m 8719605025517
BE41258.0813K White, Blue Ring Reel 12,600 m 8719605025432
BE41258.0913K White, Brown Ring Reel 12,600 m 8719605025449
BE41258.1213K White, Gray Ring Reel 12,600 m 8719605025470
BE41258.1113K White, Green Ring Reel 12,600 m 8719605025463
BE41258.1313K White, Orange Ring Reel 12,600 m 8719605025487
BE41258.1413K White, Red Ring Reel 12,600 m 8719605025494
BE41258.1513K White, Violet Ring Reel 12,600 m 8719605025500
BE41258.1013K White, Yellow Ring Reel 12,600 m 8719605025456
BE41258.1813K Yellow Reel 12,600 m 8719605025531
BE41258.0313K Yellow, Brown Ring Reel 12,600 m 8719605025388