Product Number: BE43007

Lead Wire, 0.4mm² Solid CN, PVC Ins, 70°C

PVC 0.4mm CuNi

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Single core non-sheathed cable with solid conductor for internal wiring for conductor temperatures up to 70C

Conductor

Stranding Material
Solid BCA - Bare Copper Alloy

Conductor Table Notes

Alloy is Copper-Nickel

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.41 mm (0.016 in) 0.82 mm (0.032 in)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

VW-1

AWM Compliance

N/A

Military Compliance

N/A

Update and Revision

Revision Number: 0.148 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.148 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
BE43007.0010K Black Reel 10,000 m 8719605026293
BE43007.0210K Brown Reel 10,000 m 8719605026316
BE43007.0310K Green Reel 10,000 m 8719605026323
BE43007.0110K White Reel 10,000 m 8719605026309