Product Number: RMF1C185

RailTuff™ Medium wall cable 600V 1 C 185 mm² Str TC,XLPO Ins

RailTuff™ Medium wall cable 600V 1 Core 185 mm² Stranded Tinned Copper, XLPO Insulation

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Conductor

Size Stranding Stranding Class Material
185.0 mm² 846x0.50 mm Class 5 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE 1.60 mm (0.0630 in) 22.20 mm (0.8740 in) Black#1

Insulation Table Notes

D.C. stability at 1.5kVdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown

Overall Cable Diameter (Nominal)

22.2 ± 0.50 mm

Voltage

Breakdown Voltage
3.5kVac/5min

Temperature

Operating
-40°C to +90°C

Bend Radius

Stationary Min. Installation Min.
111 mm (4.37 in) 89 mm (3.5 in)

Bulk Cable Weight

1706 kg/km (1146 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CENELEC Compliance

EN 50264-3-1, EN 45545-2

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Other Standard Compliance(s)

TJ/CL 313

Notes

EMEA PN: RMF1C185;

Update and Revision

Revision Number: 0.48 Revision Date: 07-05-2024

Update and Revision

Revision Number: 0.48 Revision Date: 07-05-2024