Product Number: RMF1C4

RailTuff™ Medium wall cable 600V 1 C 4 mm² Str TC,XLPO Ins

RailTuff™ Medium wall cable 600V 1 Core 4 mm² Stranded Tinned Copper, XLPO Insulation

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Conductor

Size Stranding Stranding Class Material
4 mm² 52x0.295 mm Class 5 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE 0.70 mm (0.028 in) 4.15 mm (0.163 in) Black#1

Insulation Table Notes

D.C. stability at 1.5kVdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown

Overall Cable Diameter (Nominal)

4.15 ± 0.15 mm

Voltage

Breakdown Voltage
3.5kVac/5min

Temperature

Operating
-40°C to +90°C

Bend Radius

Stationary Min. Installation Min.
17 mm (0.67 in) 12 mm (0.47 in)

Bulk Cable Weight

45.9 kg/km (30.8 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-2-25

CENELEC Compliance

EN 50264-3-1, EN 45545-2

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 70%

Other Standard Compliance(s)

TJ/CL 313

Notes

EMEA PN: RMF1C4;

Update and Revision

Revision Number: 0.50 Revision Date: 07-05-2024

Update and Revision

Revision Number: 0.50 Revision Date: 07-05-2024