Product Number: 1212A

Instrument Medical Interconnect, #26-6c, TC, PVC, O/A Foil, PVC Jkt, CL2X

Computer, Instrument & Medical Interconnect, 26 AWG stranded (7x34) tinned copper conductors, PVC insulation, Duofoil® shield (100% coverage), 26 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

for use with Molex SEMMCONN/AMP SDL connectors; computer communications; medical electronics interconnects; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 26 7x34 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.048 in (1.2 mm) Red, Blue, Green, Orange, Yellow, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 26 AWG (7x34) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.0365 in (0.927 mm) 0.220 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop. Max. Current
44.4 Ohm/1000ft 26 pF/ft (85 pF/m) 60% 1.12 Amps per Conductor at 25ºC

Nom Outer Shield DCR

15.5 Ohm/1000ft (50.9 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
90°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
2.2 in (56 mm) 2.2 in

Max. Pull Tension

22.4 lbs (10.2 kg)

Bulk Cable Weight

26 lbs/1000ft

Environmental Suitability

Sunlight Resistance, Burial

Flammability / Reaction to Fire

VW-1, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL2X

AWM Compliance

AWM 2464

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

AMP is a registered trademark of AMP, Inc.

Update and Revision

Revision Number: 0.401 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.401 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
1212A 0101000 Black 612825108467 C
1212A 010500 Black 612825108474 C