Product Number: 5201FRE

Safe-T-Line, 3 C #16 Str BC, Silicone Ins, OS, LSZH Jkt, FPLR, PLTC, CWZ, PH120

Safe-T-Line 1 Triad x AWG16 (7x24H SBC) Fire resistant Multi-conductor, BS 6387 CWZ, EN 50200 PH120, EN60331-2 , Shielded, Ceramifiable Silicone insulation, Low Smoke Zero Halogen Jacket

  • Availability:
    Global
  • Status:
    Active
5201FRE

Specifications

Suitable Applications

Fire Resistant Applications With Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

No. of Elements Size Stranding Material
3 16 AWG 7x24H BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
Silicone Rubber 0.035 in (0.89 mm) 0.127 in (3.23 mm) Black, Red, Natural

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26H) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PO - Polyolefin 0.045 in (1.1 mm) 0.371 in (9.42 mm)

Electricals

Nom. Conductor DCR Max. Current
4.27 Ohm/1000ft (14.0 Ohm/km) 19 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
3.71 in (94.2 mm) 3.71 in (94.2 mm)

Max. Pull Tension

130 lbs (59 kg)

Bulk Cable Weight

86 lbs/1000ft (130 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

UL 1666 Riser, 1202, IEC 60331-21, BS EN 50200 PH120

NEC / UL Compliance

Article 760, FPLR, ITC, PLTC

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

BS 6387 CWZ, EN50200 PH120

Plenum Number

No

Update and Revision

Revision Number: 0.40 Revision Date: 07-18-2025

Update and Revision

Revision Number: 0.40 Revision Date: 07-18-2025