70260PU

PUR Distribution Box Cable, 12 x 0.50 mm² & 3 x 1.00 mm²

...
12 x 0.50 mm² & 3 x 1.00 mm², Stranding 64 x 0.10 mm & 128 x 0.10 mm, 2 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant
Get Product Alerts

Specifications
Product Overview

Suitable Applications

As a flexible, flame retardant and halogen-free control line in the industrial Mechanical- and Plant engineering, for high requirements, particularly for the employment in cable carriers (Drag chains) and moved machine parts.

Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material Cross Section No. of Conductors
Wire 1 t/m 12 20 Stranded BC - Bare Copper 15
Wire 13 t/m 15 18 BC - Bare Copper 1 mm² 3

Table Notes

Extra fine-wired

Conductor Count

15

Insulation
Element Material Nominal Diameter
Wire 1 t/m 12 PP - Polypropylene 1.4 mm
Wire 3 t/m 15 PP - Polypropylene 1.9 mm
Color Chart
Number Color
Wire 1 White
Wire 2 Green
Wire 3 Yellow
Wire 4 Gray
Wire 5 Pink
Wire 6 Red
Wire 7 Gray & Pink
Wire 8 Red & Blue
Wire 9 White & Green
Wire 10 Brown & Green
Wire 11 White & Yellow
Wire 12 Yellow & Brown
Wire 13 Blue
Wire 14 Brown
Wire 15 Green & Yellow
Outer Jacket
Material Nominal Diameter Diameter +/- Tolerance Labs Free Oil Resistant
PUR - Polyurethane 9.1 mm 0.3 mm Yes Good
Electrical Characteristics

Min Insulation Resistance

1000 MOhm*km

Voltage
Voltage Rating [V] Voltage Test Dielectric
300 V 2.0 kV DC
Temperature Range

Operating Temperature Range

-50°C To +80°C

Operating Temp Range (Flexible Install)

-25°C To +80°C

Operating Temp Range (Drag Chain Op)

-25°C To +60°C

Mechanical Characteristics

Microbes and Hydrolyse Resistance

Good

Min Bend Radius (W/o Pulling Strength)

91 mm

Min No. of Drag Chain Cycles

2 Mio.

Drag Chain Parameters

a = 5 m/s², horizontal 5 m, vertical 2 m,v = max. 200m/min.)

Standards

UL AWM Style Compliance

AWM 20549

Applicable Environmental and Other Programs

Environmental Space

Indoor/Outdoor

Flammability, LS0H, Toxicity Testing

CSA Flammability

FT4

IEC Flammability

IEC 60332-2-2

IEC 60754-1 - Halogen Amount

Zero

History

Update and Revision

Revision Number: 0.128 Revision Date: 12-20-2022

Part Numbers
Item # Color Put-Up Type Length EAN
70260PU.00100 Black Reel 100 m 8719605012517
70260PU.00500 Black Reel 500 m 8719605012524