Product Number: 83394

Electronic, 2 C #22 Str TC, FEP Ins, OS, Silicone Jkt, AWM 4516

High Temperature Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, Silicone Outer Jacket, AWM 4516

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.016 in (0.41 mm) 0.060 in (1.5 mm) Black, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Textile (Conductive) 100%
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
Silicone Rubber 0.030 in (0.76 mm) 0.199 in (5.05 mm)

Overall Cable Diameter (Nominal)

0.199 in (5.05 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
Conductor(s) 18.1 Ohm/1000ft 22 pF/ft (72 pF/m) 40 pF/ft (130 pF/m) 0.2 µH/ft (0.66 µH/m) 2.8 Amps per Conductor at 25ºC

Nom Outer Shield DCR

12.39 Ohm/1000ft (40.65 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
600 V (UL AWM 4516) 350 V (Between Conductors), 2000 V DC (Through Jacket)

Temperature

UL Temperature Operating
150°C -70°C to +150°C

Bend Radius

Stationary Min. Installation Min.
1.99 in (50.5 mm) 1.99 in (50.5 mm)

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

26 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1 (Singles)

AWM Compliance

AWM 4516

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.590 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.590 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
83394 002500 Red Reel 500 ft 612825204596 C
83394 002U500 Red UnReel 500 ft 612825204589