Product Number: 83604

Electronic, 4 C #20 Str TC, FEP Ins, OS+TC Brd, FEP Jkt, CMP

High Temperature Electronic, 4 Conductor 20AWG (7x28) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.006 in (0.15 mm) 0.050 in (1.3 mm) Black, White, Red, Green

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.015 in (0.38 mm) 0.180 in (4.57 mm)

Overall Cable Diameter (Nominal)

0.180 in (4.57 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 11.1 Ohm/1000ft 26 pF/ft (85 pF/m) 51 pF/ft (170 pF/m) 3 Amps per Conductor at 25ºC

Nom Outer Shield DCR

3.3 Ohm/1000ft (11 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
150°C -70°C to +200°C

Bend Radius

Stationary Min. Installation Min.
1.8 in (46 mm) 1.8 in (46 mm)

Max. Pull Tension

50.4 lbs (22.9 kg)

Bulk Cable Weight

32 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Gas Resistant

Update and Revision

Revision Number: 0.508 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.508 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
83604 002100 Red Reel 100 ft 612825205111 C
83604 002500 Red Reel 500 ft 612825205135 C
83604 0021000 Red Reel 1,000 ft 612825205128 C