Product Number: 83659

Electronic, 9 C #18 Str TC, FEP Ins, OS+TC Brd, FEP Jkt, CMP

High Temperature Electronic, 9 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 9 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.007 in (0.18 mm) 0.057 in (1.4 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.015 in (0.38 mm) 0.265 in (6.73 mm)

Overall Cable Diameter (Nominal)

0.265 in (6.73 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
Conductor(s) 7.06 Ohm/1000ft 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 0.14 µH/ft (0.46 µH/m) 3.8 Amps per Conductor at 25ºC

Nom Outer Shield DCR

3.9 Ohm/1000ft (13 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
150°C -70°C to +200°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in (69 mm)

Max. Pull Tension

274 lbs (124 kg)

Bulk Cable Weight

81 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Gas Resistant

Update and Revision

Revision Number: 0.515 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.515 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color Putup Type Length UPC Footnote
83659 002100 Red Reel 100 ft 612825205395
83659 002500 Red Reel 500 ft 612825205418 C
83659 0021000 Red Reel 1,000 ft 612825205401 C
83659 0025000 Red Reel 5,000 ft 612825205425 C Z