Product Number: 8467MN

SpaceMaker™, 7 C #18 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 7 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black, White, Red, Green, Brown, Blue, Orange

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.233 in

Overall Cable Diameter (Nominal)

0.233 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Inductance Max. Current
7.06 Ohm/1000ft 14.8 pF/ft (48.6 pF/m) 39 Ohm 0.022 µH/ft (0.072 µH/m) 3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.930 in (23.6 mm) 0.930 in

Max. Pull Tension

143.5 lbs (65.09 kg)

Bulk Cable Weight

48 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.143 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.143 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
8467MN 006100 Blue, Light Reel 100 ft 612825387558
8467MN 0061000 Blue, Light Reel 1,000 ft 612825387589
8467MN 008100 Gray Reel 100 ft 612825387565
8467MN 0081000 Gray Reel 1,000 ft 612825387596
8467MN 004100 Yellow Reel 100 ft 612825387541
8467MN 0041000 Yellow Reel 1,000 ft 612825387572