Product Number: 8489ZH

Electronic, 4 C #18 Str TC, PO Ins, LSZH Jkt, CMG

Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, PO Insulation, LSZH Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material No. of Conductors
18 19x30 TC - Tinned Copper 4

Conductor Count

4

Insulation

Material Nominal Wall Thickness
PP - Polypropylene 0.015 in

Color Chart

Color
Black
White
Red
Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.243 in 0.032 mm

Conductor DCR

Nominal Conductor DCR
6.3 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
16.25 pF/ft

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

4 Amps per conductor @ 25°C

UL Temperature Rating

75°C

Operating Temperature Range

-20°C To +60°C

Maximum Recommended Pulling Tension

83 lbs

Minimum Minor Axis Bend Radius

2.5 in

NEC/(UL) Compliance

CMG

CEC/C(UL) Compliance

CMG

UL AWM Style Compliance

AWM 21305

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

Suitability - Indoor

Yes

UL Flammability

UL1685 FT4 Loading

UL voltage rating

300 V RMS

Update and Revision

Revision Number: 0.187 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.187 Revision Date: 05-05-2023


Part Numbers

Item # Color Put-Up Type Length UPC
8489ZH 010500 Black Reel 500 ft 612825382447
8489ZH 0101000 Black Reel 1,000 ft 612825382430