Product Number: 85241

Electronic, 3 C #16 Str TC, ETFE Ins, OS, ETFE Jkt

High Temperature Electronic, 3 Conductor 16AWG (19x29) Tinned Copper, ETFE Insulation, Overall Beldfoil® Shield, ETFE Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) ETFE - Ethylene Tetrafluoroethylene 0.014 in (0.36 mm) Black, Red, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Kapton®) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
ETFE - Ethylene Tetrafluoroethylene 0.020 in (0.51 mm) 0.225 in (5.72 mm)

Overall Cable Diameter (Nominal)

0.225 in (5.72 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 4.27 Ohm/1000ft (14.0 Ohm/km) 34 pF/ft (110 pF/m) 61.2 pF/ft (201 pF/m) 7 Amps per Conductor at 25ºC

Voltage

Voltage Rating
350 V

Temperature

Operating
-60°C to +150°C

Bend Radius

Stationary Min. Installation Min.
2.3 in (58 mm) 2.3 in (58 mm)

Max. Pull Tension

142 lbs (64.4 kg)

Bulk Cable Weight

45 lbs/1000ft (67 kg/km)

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 (UL Loading), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Tefzel and Kapton are DuPont trademarks.

Update and Revision

Revision Number: 0.370 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.370 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
85241 3681000 Clear, Transparent Reel 1,000 ft 612825212416 C