Product Number: 8618MN

SpaceMaker™, 3 C #16 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 3 Conductor 16AWG (65x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active
8618MN

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 65x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.074 in (1.9 mm) Black, White, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (19x29) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.196 in

Overall Cable Diameter (Nominal)

0.194 in (4.93 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
4.4 Ohm/1000ft 31 pF/ft (100 pF/m) 6.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To 80°C

Max. Pull Tension

130 lbs (59 kg)

Bulk Cable Weight

40 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 800

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.49 Revision Date: 04-04-2025

Update and Revision

Revision Number: 0.49 Revision Date: 04-04-2025


Part Numbers

Item # Color Putup Type Length UPC
8618MN 006100 Blue, Light Reel 100 ft 612825431053
8618MN 0061000 Blue, Light Reel 1,000 ft 612825431060
8618MN 008100 Gray Reel 100 ft 612825431077
8618MN 0081000 Gray Reel 1,000 ft 612825431084
8618MN 004100 Yellow Reel 100 ft 612825431039
8618MN 0041000 Yellow Reel 1,000 ft 612825431046