Product Number: 87740

Electronic, 2 C #18 Str TC, FEP Ins, PVDF Jkt, CMP

High Temperature Electronic, 2 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, PVDF Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.0065 in (0.17 mm) 0.057 in (1.4 mm) Black & Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.011 in (0.28 mm) 0.136 in

Overall Cable Diameter (Nominal)

0.136 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
7.1 Ohm/1000ft 20 pF/ft (66 pF/m) 72 Ohm 8.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
150°C -20°C To +150°C

Bend Radius

Stationary Min. Installation Min.
1.36 in (34.5 mm) 1.36 in

Max. Pull Tension

49 lbs (22 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 725, Article 800, CL3P, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

9740

Update and Revision

Revision Number: 0.389 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.389 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
87740 0021000 Red Reel 1,000 ft 612825215936 C