Product Number: 88741

Audio/Control/Instrumentation, (2 pr) 22 AWG (7x30) TC, FEP/FEP, CMP

Two 22 AWG pairs stranded (7x30) tinned copper conductors, twisted pairs, fluorinated ethylene propylene (FEP) insulation, fluorinated ethylene propylene (FEP) jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Conductor

AWG Stranding Material No. of Pairs
22 7x30 TC - Tinned Copper 2

Conductor Count

4

Total Number of Pairs

2

Insulation

Material Nominal Wall Thickness
FEP - Fluorinated Ethylene Propylene 0.007 in

Color Chart

Number Color
1 Black & Red
2 Black & White

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
FEP - Fluorinated Ethylene Propylene 0.169 in 0.009 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor Loop DCR
16 Ohm/1000ft 32 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
17 pF/ft

Inductance

Nominal Inductance
0.15 µH/ft

Impedance

Nominal Characteristic Impedance
88 Ohm

Current

Max. Recommended Current [A]
3.3 Amps per Conductor at 25ºC (10°C Temperature Rise)

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-70°C To +200°C

Bulk Cable Weight

16 lbs/1000ft

Maximum Recommended Pulling Tension

18 lbs

Minimum Minor Axis Bend Radius

1.75 in

NEC Articles

Article 800

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

NFPA 262

CSA Flammability

FT6

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

8741

Update and Revision

Revision Number: 0.196 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.196 Revision Date: 05-31-2024