Product Number: 8880MN

SpaceMaker™, 12 C #20 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 12 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 20 AWG 26x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.01 in (0.25 mm) 0.057 in (1.4 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.273 in

Overall Cable Diameter (Nominal)

0.273 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Inductance Max. Current
11.2 Ohm/1000ft 15.7 pF/ft (51.5 pF/m) 61.3 pF/ft (201 pF/m) 47 Ohm 0.026 µH/ft (0.085 µH/m) 2.66 Amps per Conductor at 25ºC

Nom Outer Shield DCR

8.08 Ohm/1000ft (26.5 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.090 in (27.69 mm) 1.090 in

Max. Pull Tension

168.6 lbs (76.48 kg)

Bulk Cable Weight

58 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.217 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.217 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
8880MN 006100 Blue, Light Reel 100 ft 612825392583
8880MN 0061000 Blue, Light Reel 1,000 ft 612825392590
8880MN 008100 Gray Reel 100 ft 612825392606
8880MN 0081000 Gray Reel 1,000 ft 612825392613
8880MN 004100 Yellow Reel 100 ft 612825392569
8880MN 0041000 Yellow Reel 1,000 ft 612825392576