Product Number: 8883MN

SpaceMaker™, 7 C #22 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 7 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.01 in (0.25 mm) 0.050 in (1.3 mm) Black, White, Red, Green, Brown, Blue, Orange

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (19x34) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.186 in

Overall Cable Diameter (Nominal)

0.186 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Inductance Max. Current
18.1 Ohm/1000ft 33.0 pF/ft (108 pF/m) 66.0 pF/ft (217 pF/m) 22 Ohm 0.031 µH/ft (0.10 µH/m) 2.03 Amps per Conductor at 25ºC

Nom Outer Shield DCR

12.14 Ohm/1000ft (39.83 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.740 in (18.8 mm) 0.740 in

Max. Pull Tension

76 lbs (34 kg)

Bulk Cable Weight

28 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.278 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.278 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
8883MN 006100 Blue, Light 612825392651
8883MN 0061000 Blue, Light 612825392668
8883MN 008100 Gray 612825392675
8883MN 0081000 Gray 612825392682
8883MN 004100 Yellow 612825392637
8883MN 0041000 Yellow 612825392644