Product Number: 9459MN

SpaceMaker™, 15 C #14 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 15 Conductor 14AWG (104x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active
9459MN

Specifications

Conductor

AWG Stranding Material No. of Conductors
14 104x34 TC - Tinned Copper 5

Conductor Count

5

Insulation

Material Nominal Diameter
PP - Polypropylene 0.095 in

Color Chart

Number Color
1 Black
2 White
3 Red
4 Dark Green
5 Brown

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 14

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.293 in 0.016 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
2.7 Ohm/1000ft 2.31 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
32 pF/ft

Voltage

UL Voltage Rating
300 V

UL Temperature Rating

80°C

Operating Temperature Range

-20°C To 80°C

Bulk Cable Weight

96 lbs/1000ft

Maximum Recommended Pulling Tension

316 lbs

Minimum Minor Axis Bend Radius

2.9 in

NEC Articles

Article 800

UL AWM Style Compliance

AWM 2937

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

Suitability - Indoor

Yes

CSA Flammability

FT2

Update and Revision

Revision Number: 0.41 Revision Date: 04-03-2025

Update and Revision

Revision Number: 0.41 Revision Date: 04-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9459MN 006100 Blue, Light Reel 100 ft 612825429500
9459MN 0061000 Blue, Light Reel 1,000 ft 612825429517
9459MN 008100 Gray Reel 100 ft 612825429524
9459MN 0081000 Gray Reel 1,000 ft 612825429531
9459MN 004100 Yellow Reel 100 ft 612825429487
9459MN 0041000 Yellow Reel 1,000 ft 612825429494