Product Number: 9464

Electronic, 2 C #20 Str TC, PO Ins, OS, PVC Jkt, CM

Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

for use with automatic stripping equipments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 20 7x28 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PE - Polyethylene 0.016 in (0.41 mm) 0.70 in (18 mm) Black, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.214 in (5.44 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Max. Current
11.1 Ohm/1000ft 27 pF/ft (89 pF/m) 49 pF/ft (160 pF/m) 56 Ohm 0.18 µH/ft (0.59 µH/m) 3.9 Amps per Conductor at 20ºC

Nom Outer Shield DCR

7.51 Ohm/1000ft (24.6 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
2.14 in (54.4 mm) 2.14 in (54.4 mm)

Max. Pull Tension

31.2 lbs (14.2 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Flammability / Reaction to Fire

UL1685 UL Loading

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2092

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is on the inside of foil shield.

Update and Revision

Revision Number: 0.521 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.521 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
9464 060U1000 Chrome 612825253723
9464 060U500 Chrome 612825253730