Product Number: 9506NH

RS-232, 6PR #24 Str TC, PO ins, OS, LSZH Jkt, 300V, Dca

6-Pair, 24 AWG stranded (7x32) TC conductors, PE insulation, twisted pairs, overall Beldfoil shield (100% coverage), 24 AWG stranded TC drain Wire, LSZH jacket, Flame resistance IEC 60332-3C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable; For EIA RS-232 data transmission applications

Conductor

AWG Stranding Material No. of Pairs
24 7x32 TC - Tinned Copper 6

Conductor Count

12

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 1.12 mm 0.05 mm

Color Chart

Number Color
Pair 1 (central) Black & Red
Pair 2 Black & White
Pair 3 Black & Green
Pair 4 Black & Blue
Pair 5 Black & Yellow
Pair 6 Black & Brown

Outer Shield

Type Material Material Trade Name Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 9 / 23 µm TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.5 mm 0.9 mm

Cabling

Description
6 pairs twisted to cable core

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
78.7 Ohm/km 52.5 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
98.4 pF/m 164 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance
N/A 75 Ohm

Current

Element Max. Recommended Current [A]
Conductor(s) 1.5 Amps per Conductor

Voltage

Non-UL Voltage Rating Voltage Rating [V]
300 V 300 V

Installation Temp Rating

-15°C To +80°C

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

IEC 60811-404

Max. Pull Tension

300 N

Min. Bend Radius During Installation

75 mm

CPR Euroclass

Dca-s2,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass Dca

Suitability - Indoor

Yes

Suitability - Non-Halogenated

Yes

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.224 Revision Date: 02-05-2025

Update and Revision

Revision Number: 0.224 Revision Date: 02-05-2025


Part Numbers

Item # Color Put-Up Type Length EAN
9506NH.00152 Chrome Reel 152 m 8719605021427
9506NH.00305 Chrome Reel 305 m 8719605021434
9506NH.00500 Chrome Reel 500 m 8719605021441
9506NH.001000 Chrome Reel 1,000 m 8719605021410