Product Number: 9740NH

GreenChoice, (1 pr) 18 AWG (7x26) TC, PP/LSZH, CMG

One 18 AWG pair stranded (7x26) tinned copper conductors, twisted pairs, polypropylene insulation, low smoke zero-halogen jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Audio, Control & Instrumentation cable; For data transmission applications

Conductor

Stranding Material
7x30 TC - Tinned Copper

Conductor Count

2

Insulation

Material Nominal Diameter Nominal Wall Thickness
PP - Polypropylene 0.073 in 0.013 in

Color Chart

Color
Black
Red

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PO - Polyolefin 0.210 in 0.032 in

Conductor DCR

Nominal Conductor DCR
7.06 Ohm/1000ft

Current

Max. Recommended Current [A]
14 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-20C° to 80°C

Bulk Cable Weight

22 lbs/1000ft

Maximum Recommended Pulling Tension

42 lbs

Minimum Bend Radius During Installation

2.1 in

NEC/(UL) Compliance

CMG

CEC/C(UL) Compliance

CMG

Update and Revision

Revision Number: 0.59 Revision Date: 07-15-2025

Update and Revision

Revision Number: 0.59 Revision Date: 07-15-2025