Product Number: 9794

Electronic, 4 C #22 Sol BC, PO Ins, PVC Jkt, CM

Electronic, 4 Conductor 22AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.018 in (0.46 mm) 0.062 in (1.6 mm) Green, Red, Yellow, Black

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.2 in

Overall Cable Diameter (Nominal)

0.2 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Nom. Velocity of Prop. Max. Current
18.36 Ohm/1000ft 16 pF/ft (52 pF/m) 0.22 µH/ft (0.72 µH/m) 66% 2.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -30°C To +60°C

Bend Radius

Stationary Min. Installation Min.
2 in (51 mm) 2 in

Max. Pull Tension

33.6 lbs (15.2 kg)

Bulk Cable Weight

25 lbs/1000ft

Flammability / Reaction to Fire

UL 1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2094

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.377 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.377 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
9794 6065000 Gray, Rose 612825258704 C
9794 6061000 Rose Gray 612825258698 C