Product Number: 9802

Electronic, 2 C #20 Sol TC, PO Ins, OS, PO Jkt

Electronic, 2 Conductor 20AWG (Solid) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PO Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

direct burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 20 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.013 in (0.33 mm) 0.058 in (1.5 mm) White, Black

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PE - Polyethylene 0.035 in (0.89 mm) 0.19 in

Outer Jacket1 Table Notes

HDPE

Overall Cable Diameter (Nominal)

0.19 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Max. Current
18.1 Ohm/1000ft 31.6 pF/ft (104 pF/m) 42 pF/ft (140 pF/m) 54 Ohm 0.18 µH/ft (0.59 µH/m) 3.9 Amps per Conductor at 25ºC

Nom Outer Shield DCR

13.28 Ohm/1000ft (43.57 Ohm/km)

Voltage

Voltage Rating
350 V

Temperature

Operating
-40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.9 in (48 mm) 1.9 in

Max. Pull Tension

37.8 lbs (17.1 kg)

Bulk Cable Weight

18 lbs/1000ft

CPR Compliance

CPR Euroclass: Fca

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.411 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.411 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
9802 0101000 Black 612825258711 C
9802 010500 Black 612825258728