Product Number: 9961

Electronic, 1 C #20 Str TC, PVC-NYL Ins, OA TC Brd, PVC Jkt

Electronic, 1 Conductor 20AWG (19x32) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 20 AWG 19x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.0105 in (0.267 mm) 0.064 in (1.6 mm) White

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 97%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.109 in

Overall Cable Diameter (Nominal)

0.109 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Shield Max. Current
11.2 Ohm/1000ft 103 pF/ft (338 pF/m) 3.8 Amps per Conductor at 25ºC

Nom Outer Shield DCR

7.5 Ohm/1000ft (25 Ohm/km)

Voltage

Voltage Rating
600 V

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
1.09 in (27.7 mm) 1.09 in

Max. Pull Tension

15 lbs (6.8 kg)

Bulk Cable Weight

8 lbs/1000ft

Flammability / Reaction to Fire

VW-1

Military Compliance

MIL-W-16878E/17 (insulated conductor)

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.391 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.391 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
9961 0091000 White 612825265191
9961 009500 White 612825265207