Product Number: 9699MN

SpaceMaker™, 4 Pr, 24 AWG Str TC, PO Ins, IS, PVC Jkt, AWM 2937

SpaceMaker™, 4 Pair, 24 AWG (10x34) Tinned Copper, PO Insulation, Individual Beldfoil® Shields, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active
9699MN

Specifications

Conductor

Size Stranding Material
24 10x34 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 0.043 in (1.1 mm) Black and White, Red and Dark Green, Brown and Dark Blue, Orange and Yellow

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.233 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance
27.7 Ohm/1000ft (90.9 Ohm/km) 27 pF/ft (89 pF/m) 0.19 µH/ft (0.62 µH/m)

Nom Outer Shield DCR

11.4 Ohm/1000ft (37.4 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To 80°C

Max. Pull Tension

63 lbs (29 kg)

Bulk Cable Weight

28 lbs/1000ft (42 kg/km)

Environmental Suitability

Indoor

NEC / UL Compliance

Article 800

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.46 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.46 Revision Date: 09-07-2025


Part Numbers

Item # UPC
9699MN 004100 612825444879
9699MN 0041000 612825444824
9699MN 006100 612825444831
9699MN 0061000 612825444848
9699MN 008100 612825444855
9699MN 0081000 612825444862