Product Number: 1227A1

Category 3 Horizontal Cable, 2 Pair, U/UTP, CMR

Category 3 Premise Horizontal Cable (16MHz), 2 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Ethernet 10BASE-T, Analog Phone, FAX

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 2

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.173 in (4.39 mm) No

Overall Cable Diameter (Nominal)

0.173 in (4.39 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 90 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
16 MHz 543 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Fitted Impedance [Ohm]
1 2.6 dB/100m 41.0 12.0 100 ± 15
4 5.6 dB/100m 32.0 12.0 100 ± 15
8 8.5 dB/100m 27.0 12.0 100 ± 15
10 9.7 dB/100m 26.0 12.0 100 ± 15
16 13.1 dB/100m 23.0 10.0 100 ± 15

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating Installation Storage
75°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 1.75 in (44.5 mm)

Max. Pull Tension

15 lbs (6.8 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Riser, Indoor, Outdoor, Sunlight Resistance

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-90-661

NEMA Compliance

NEMA WC-63.1

Data Category

Category 3

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 3

Third Party Performance Verification

Category 3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1243A2

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage Markings.

Update and Revision

Revision Number: 0.555 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.555 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length UPC
1227A1 008U1000 Gray UnReel 1,000 ft 612825109266
1227A1 Q5HU1000 White UnReel 1,000 ft 612825109259