Product Number: 6663U6

Category 6 Security Cable, 4 Pair, U/UTP, CMP

Category 6 Surveillance Cable, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Video, Sound & Security, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Jacket

Material Material Trade Name Nom. Diameter Ripcord
PVC - Polyvinyl Chloride Flamarrest® 0.224 in (5.69 mm) Yes

Overall Cable Diameter (Nominal)

0.224 in (5.69 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 90 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537 ns/100m 45 ns/100m 72%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. TCL [dB] Min. ELTCTL [dB]
1 2.0 dB/100m 74.3 72.3 72.3 70.3 67.8 64.8 20 100 ± 15 100 ± 15 40.0 35.0
4 3.8 dB/100m 65.3 63.3 61.5 59.5 55.8 52.7 23 100 ± 15 100 ± 15 40.0 23.0
8 5.3 dB/100m 60.8 58.8 55.4 53.4 49.7 46.7 24.5 100 ± 15 100 ± 15 40.0 16.9
10 6 dB/100m 59.3 57.3 53.3 51.3 47.8 44.8 25 100 ± 15 100 ± 15 40.0 15.0
16 7.6 dB/100m 56.2 54.3 48.7 46.7 43.7 40.7 25 100 ± 15 100 ± 15 38.0 10.9
20 8.5 dB/100m 54.8 52.8 46.3 44.3 41.8 38.8 25 100 ± 15 100 ± 15 37.0 9.0
25 9.5 dB/100m 53.3 51.3 43.8 41.8 39.8 36.8 24.3 100 ± 15 100 ± 15 36.0 7.0
31.25 10.7 dB/100m 51.9 49.9 41.2 39.2 37.9 34.9 23.6 100 ± 15 100 ± 15 35.1 5.1
62.5 15.4 dB/100m 47.4 45.4 32 30 31.9 28.9 21.5 100 ± 15 100 ± 15 32.0
100 19.8 dB/100m 44.3 42.3 24.5 22.5 27.8 24.8 20.1 100 ± 15 100 ± 15 30.0
155 25.2 dB/100m 41.5 39.5 16.3 14.3 23.9 20.9 18.8 100 ± 20 100 ± 15 28.1
200 29.0 dB/100m 39.8 37.8 10.8 8.8 21.8 18.8 18 100 ± 20 100 ± 15 27.0
250 32.8 dB/100m 38.3 36.3 5.5 3.5 19.8 16.8 17.3 100 ± 20 100 ± 15 26.0

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating Installation Storage
75°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
0.9 in (23 mm) 2.25 in (57.2 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

25 lbs/1000ft

Environmental Suitability

Plenum, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

Third Party Performance Verification

Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

CENELEC Compliance

Segregation class according EN50174-2 = a

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5663U6

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Jacket sequentially marked at 2 ft. intervals.

Update and Revision

Revision Number: 0.562 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.562 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
6663U6 0101000 Black 612825178866 C
6663U6 010500 Black 612825178873