Product Number: 7834ANB1

Category 6 – U/UTP 4Pair 23AWG, GB 31247 B1 Rating

Category 6 – U/UTP 4Pair 23AWG, GB 31247 B1 Rating

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG, 1000BaseTX, ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6 and PoE application

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin Blue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.2 mm (0.24 in) Yes

Electricals

Max. Conductor DCR Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8  Ohm/km 330 pF/100m 100 Ohm

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 538 ns/100m 45 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2.0 74.3 72.3 72.3 70.3 67.8 64.8 20.0
4 3.8 65.3 63.3 61.5 59.5 55.8 52.8 23.0
8 5.3 60.8 58.8 55.4 53.4 49.7 46.7 24.5
10 6.0 59.3 57.3 53.3 51.3 47.8 44.8 25.0
16 7.6 56.2 54.2 48.7 46.7 43.7 40.7 25.0
20 8.5 54.8 52.8 46.3 44.3 41.8 38.8 25.0
25 9.5 53.3 51.3 43.8 41.8 39.8 36.8 24.3
31.25 10.7 51.9 49.9 41.2 39.2 37.9 34.9 23.6
62.5 15.4 47.4 45.4 32.0 30.0 31.9 28.9 21.5
100 19.8 44.3 42.3 24.5 22.5 27.8 24.8 20.1
200 29.0 39.8 37.8 10.8 8.8 21.8 18.8 18.0
250 32.8 38.3 36.3 5.5 3.5 19.8 16.8 17.3

Temperature

Operating
-20°C to +60°C

Bend Radius

Installation Min.
49.6 mm (1.95 in)

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

43 kg/km (29 lbs/1000ft)

Environmental Suitability

Indoor, Non-Halogenated

GB Compliance

GB 31247

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

IEC 61156-5, ISO/IEC 11801

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Notes

GB 31247 B1 (d0, t0, a1)

Update and Revision

Revision Number: 0.47 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.47 Revision Date: 02-26-2026