Product Number: D6FP

Category 6 Cable, 4 Pair, F/UTP, CMP

Category 6 Premise Horizontal Cable, 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Americas
  • Status:
    Active
D6FP

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White & Blue, White & Orange, White & Green, White & Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Polyester + Bi-Laminate (Alum+Poly) 100% 26 AWG (7x34) TC

Outer Jacket

Separator Material Material Trade Name Nom. Diameter Ripcord
Center Member (Patented X-Spline®) PVC - Polyvinyl Chloride Flamarrest® 0.255 in (6.48 mm) No

Overall Cable Diameter (Nominal)

0.255 in (6.48 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 72%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating Storage
105°C -20°C To +75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.55 in (64.8 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

37 lbs/1000ft (55 kg/km)

Environmental Suitability

Plenum, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

Third Party Performance Verification

Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

D6FR

Update and Revision

Revision Number: 0.8 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.8 Revision Date: 02-26-2026