Product Number: NH50116UFR

DataTuff™ Industrial Ethernet CAT6 4x2x23AWG/1 U/FTP Fire Resistant Anti-Rodent and Water- block

23 AWG solid bare copper conductors, Polyethylene insulation, Mica Glass Tape Fire Protection, Individual Shielded Pair (U/FTP), Central Drain Wire, Mica Glass Tape and Water Blocking tape, LSZH Jacket, Anti-Rodent and Water-block

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Ethernet Cat 6 connection with Fire Resistant capability

Conductor

Element Size Stranding Material No. of Pairs
Conductor(s) 23 AWG Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene 1.58 mm (0.0622 in) Blue & White with Blue Strip, Orange & White with Orange Strip, Green & White with Green Strip, Brown & White with Brown Strip Fire Protection Barrier: Mica glass Tape(MGT)

Inner Shield

Element Shield Type Material Drainwire Type Notes
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly) 26 AWG (Solid) TC Fire Protection Barrier: Mica Glass Tape(MGT), Water blocking structure: Water block tape

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 11.40 mm (0.4488 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
73.2 Ohm/km @ 20 Deg. C 100 Ohm

Delay

Max. Delay Skew
45 ns/70m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
4 3.8 dB/70m 65.3 63.3 55.8 52.8 23.0
10 6.0 dB/70m 59.3 57.3 47.8 44.8 25.0
20 8.5 dB/70m 54.8 52.8 41.8 38.8 25.0
25 9.5 dB/70m 53.3 51.3 39.8 36.8 24.3
31.25 10.7 dB/70m 51.9 49.9 37.9 34.9 23.6
62.5 15.4 dB/70m 47.4 45.4 31.9 28.9 21.5
100 19.8 dB/70m 44.3 42.3 27.8 24.8 20.1
250 32.8 dB/70m 38.3 36.3 19.8 16.8 17.3

Voltage

UL Voltage Rating
60 V

Temperature

UL Temperature Operating
-40°C To +60°C -40°C To +60°C

Bulk Cable Weight

109.8 kg/km (73.78 lbs/1000ft)

Environmental Suitability

UV Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22, IEC 60331-23

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

IEC 61156-5

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 0.50%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Update and Revision

Revision Number: 0.23 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.23 Revision Date: 02-26-2026