Product Number: 50106AHF

DataTuff® Cat 6A, S/FTP, 4P24AWG/7, Stranded Bare Cu, Foam PE Ins, TPE Jkt, High-Flex, Drag chain, Torsion-resistant

Cat 6A, S/FTP, 4P24AWG/7, Stranded Bare Copper Conductors, Foam PE Insulation, Individual Shielded Pair + Braid shield,TPE Jkt, High-Flex, Drag chain, Torsion-resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Ethernet cables are used for interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. Support current and future Category 6A applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10GBase-T.These are Cat 6A cables for indoor use meeting IEC61156, UL 758, TIA 568.2-D

Conductor

Size Stranding Material No. of Pairs
24 AWG Stranded BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 1.35 mm (0.0531 in) 1.White*Blue, 2.White*Orange, 3.White*Green, 4.White*Brown

Inner Shield

Element Shield Type Material
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly)

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 60%

Outer Jacket

Material Nom. Diameter
TPE - Thermoplastic Elastomer 7.5 mm (0.30 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
87.6@20°C( Ohm/km) 100 Ohm

Delay

Max. Delay Max. Delay Skew
570 ns/100m 45 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2.4 74.3 71.3 67.8 64.8 20.0
4 4.9 65.3 62.3 55.8 52.8 23.0
8 6.9 60.8 57.8 49.7 46.7 24.5
10 7.8 59.3 56.3 47.8 44.8 25.0
16 9.9 56.2 53.2 43.7 40.7 25.0
20 11.1 54.8 51.8 41.8 38.8 25.0
25 12.5 53.3 50.3 39.8 36.8 24.3
31.25 14.1 51.9 48.9 37.9 34.9 23.6
62.5 20.4 47.4 44.4 31.9 28.9 21.5
100 26.4 44.3 41.3 27.8 24.8 20.1
200 38.9 39.8 36.8 21.8 18.8 18.0
250 44.2 38.3 35.3 19.8 16.8 17.3
300 49.2 37.1 34.1 18.3 15.3 16.8
400 58.3 35.3 32.3 15.8 12.8 15.9
500 66.6 33.8 30.8 13.8 10.8 15.2

Temperature

UL Temperature
-40°C to +80°C

Environmental Suitability

Indoor, Oil Resistance

Data Category

Category 6A

Notes

Flexibility: drag chain: 20 million cycles, bending Radius: 75mm, s=30 cycles/min, chain length : 1m; Torsion Test: Stress : +/- 180°, weight : 300g, s=30 cycles/min, torsion length: 1m

Update and Revision

Revision Number: 0.18 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.18 Revision Date: 02-26-2026