Product Number: 127922A

DataTuff® 5e, 4 Bonded-Pr #22 Sol BC, PO Ins, PVC Jkt, AIA Armor, PVC Jkt

Industrial Ethernet Cat 5e, 4 Bonded-Pair 22AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active
127922A

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force, power-limited tray,

Conductor

Element AWG Stranding Material No. of Pairs
Pair(s) 22 Solid BC - Bare Copper 4

Insulation

Material
PO - Polyolefin

Bonded-Pair Construction

Yes

Color Chart

Color
White/Blue Stripe & Blue
White/Orange Stripe & Orange
White/Green Stripe & Green
White/Brown Stripe & Brown

Inner Jacket

Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.301 in Yes

Outer Jacket

Material Nominal Diameter Ripcord Separator Material
PVC - Polyvinyl Chloride 0.620 in No Polyester Tape

Armor

Diameter over Armoring
0.530 in

Conductor DCR

Max. Conductor DCR
93.8 Ohm/km

Capacitance

Max. Capacitance Unbalance
330 pF/100m

Delay

Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
538 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 MHz 2.0 dB/100m 65.3 dB 65.3 dB 63.3 dB 60 dB 63.8 dB 60.8 dB 20 dB 100 ± 12 Ohm 105 ± 10 Ohm
4 MHz 4.0 dB/100m 56.3 dB 56.3 dB 52.3 dB 52.3 dB 51.7 dB 48.7 dB 23 dB 100 ± 12 Ohm 100 ± 10 Ohm
8 MHz 5.7 dB/100m 51.8 dB 51.8 dB 46.1 dB 46.1 dB 45.7 dB 42.7 dB 24.5 dB 100 ± 12 Ohm 100 ± 10 Ohm
10 MHz 6.4 dB/100m 50.3 dB 50.3 dB 43.9 dB 43.9 dB 43.8 dB 40.8 dB 25 dB 100 ± 12 Ohm 100 ± 10 Ohm
16 MHz 8.1 dB/100m 47.3 dB 47.3 dB 39.1 dB 39.1 dB 39.7 dB 36.7 dB 25 dB 100 ± 12 Ohm 100 ± 10 Ohm
20 MHz 9.2 dB/100m 45.8 dB 45.8 dB 35.2 dB 35.2 dB 37.7 dB 34.7 dB 25 dB 100 ± 12 Ohm 100 ± 10 Ohm
25 MHz 10.3 dB/100m 44.3 dB 44.3 dB 34.1 dB 34.1 dB 35.8 dB 32.8 dB 24.3 dB 100 ± 15 Ohm 100 ± 10 Ohm
31.25 MHz 11.6 dB/100m 42.9 dB 42.9 dB 31.3 dB 31.3 dB 33.9 dB 30.9 dB 23.6 dB 100 ± 15 Ohm 100 ± 10 Ohm
62.5 MHz 16.8 dB/100m 38.4 dB 38.4 dB 21.6 dB 21.6 dB 27.8 dB 24.8 dB 21.5 dB 100 ± 15 Ohm 100 ± 10 Ohm
100 MHz 21.7 dB/100m 35.3 dB 35.3 dB 17.1 dB 17.1 dB 23.8 dB 20.8 dB 20.1 dB 100 ± 15 Ohm

Voltage

UL Description UL Voltage Rating
CM 300 V

UL Temperature Rating

75°C

Storage Temperature Range

-40°C to +85°C

Operating Temperature Range

-40°C To +75°C

Bulk Cable Weight

140 lbs/1000ft

Maximum Recommended Pulling Tension

100 lbs

NEC Articles

Article 800

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CMG, HL

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

CPR Euroclass

Eca

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Environmental Space

Indoor/Outdoor

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

CSA/C(UL) Flammability

FT4

UL Flammability

UL 1685 (UL Loading)

Notes

Operating temperatures are subject to length de-rating

Update and Revision

Revision Number: 0.37 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.37 Revision Date: 02-20-2026