Product Number: 127931A

DataTuff® 6, 4 Pr #23 Sol BC, FEP Ins, FEP Jkt, AIA Armor, PVC Jkt

Industrial Ethernet Cat 6, 4 Pair 23AWG (Solid) Bare Copper, FEP Insulation, FEP Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active
127931A

Specifications

Suitable Applications

extreme temp, exposure to oil and gasoline, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,

Conductor

Element AWG Stranding Material No. of Pairs
Pair(s) 23 Solid BC - Bare Copper 4

Insulation

Material
FEP - Fluorinated Ethylene Propylene

Bonded-Pair Construction

Yes

Color Chart

Color
White/Blue Stripe & Blue
White/Orange Stripe & Orange
White/Green Stripe & Green
White/Brown Stripe & Brown

Inner Jacket

Material Nominal Diameter Ripcord
FEP - Fluorinated Ethylene Propylene 0.210 in Yes

Outer Jacket

Material Nominal Diameter Ripcord Separator Material
FEP - Fluorinated Ethylene Propylene 0.545 in No Polyester Tape

Armor

Diameter over Armoring
0.445 in

Conductor DCR

Max. Conductor DCR
93.8 Ohm/km

Capacitance

Max. Capacitance Unbalance
330 pF/100m

Delay

Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
537 ns/100m 45 ns/100m 72%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 MHz 2.0 dB/100m 74.3 dB 72.3 dB 72.3 dB 70.3 dB 67.8 dB 64.8 dB 20 dB 100 ± 15 Ohm 100 ± 15 Ohm
4 MHz 3.8 dB/100m 65.3 dB 63.3 dB 61.5 dB 59.5 dB 55.8 dB 52.7 dB 23 dB 100 ± 15 Ohm 100 ± 15 Ohm
8 MHz 5.3 dB/100m 60.8 dB 58.8 dB 55.4 dB 53.4 dB 49.7 dB 46.7 dB 24.5 dB 100 ± 15 Ohm 100 ± 15 Ohm
10 MHz 6 dB/100m 59.3 dB 57.3 dB 53.3 dB 51.3 dB 47.8 dB 44.8 dB 25 dB 100 ± 15 Ohm 100 ± 15 Ohm
16 MHz 7.6 dB/100m 56.2 dB 54.3 dB 48.7 dB 46.7 dB 43.7 dB 40.7 dB 25 dB 100 ± 15 Ohm 100 ± 15 Ohm
20 MHz 8.5 dB/100m 54.8 dB 52.8 dB 46.3 dB 44.3 dB 41.8 dB 38.7 dB 25 dB 100 ± 15 Ohm 100 ± 15 Ohm
25 MHz 9.5 dB/100m 53.3 dB 51.3 dB 43.8 dB 41.8 dB 39.8 dB 36.8 dB 24.3 dB 100 ± 15 Ohm 100 ± 15 Ohm
31.25 MHz 10.7 dB/100m 51.9 dB 49.9 dB 41.2 dB 39.2 dB 37.9 dB 34.9 dB 23.6 dB 100 ± 15 Ohm 100 ± 15 Ohm
62.5 MHz 15.4 dB/100m 47.4 dB 45.4 dB 32 dB 30 dB 31.9 dB 28.8 dB 21.5 dB 100 ± 15 Ohm 100 ± 15 Ohm
100 MHz 19.8 dB/100m 44.3 dB 42.3 dB 24.5 dB 22.5 dB 27.8 dB 24.8 dB 20.1 dB 100 ± 15 Ohm
155 MHz 25.2 dB/100m 41.5 dB 39.5 dB 16.3 dB 14.3 dB 23.9 dB 20.9 dB 18.8 dB 100 ± 22 Ohm
200 MHz 29.0 dB/100m 39.8 dB 37.8 dB 10.8 dB 8.8 dB 21.8 dB 18.7 dB 18 dB 100 ± 22 Ohm
250 MHz 32.8 dB/100m 38.3 dB 36.3 dB 5.5 dB 3.5 dB 19.8 dB 16.8 dB 17.3 dB 100 ± 32 Ohm

Current

Max. Recommended Current [A]
15 pF/ft

Voltage

UL Description UL Voltage Rating
CM 300 V

UL Temperature Rating

60°C

Operating Temperature Range

-40°C To +60°C

Bulk Cable Weight

123 lbs/1000ft

Maximum Recommended Pulling Tension

100 lbs

NEC Articles

Article 800

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CMG, HL

ISO/IEC Compliance

ISO/IEC 11801 Cat 6

CPR Euroclass

Eca

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

Environmental Space

Indoor/Outdoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2020-01-16

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes

Suitability - Burial

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

CSA/C(UL) Flammability

FT4

UL Flammability

UL 1685 (UL Loading)

Notes

Operating temperatures are subject to length de-rating

Update and Revision

Revision Number: 0.35 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.35 Revision Date: 02-20-2026